We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now - UI
Living Now-Lightable Cover for Switch,Two Way Switch,Pushbutton-2 Module-Black
Product Code
KG01M2
Special Price
₹ 438.00
31% off
Regular Price
₹ 638
The Living Now range product with CAT number KG01M2 is a switch cover designed for 2-module installations, offering a sleek and modern design. It is part of the Fixed and Movable Covers category and is available in three color options—White (KW), Sand (KM), and Black (KG)—to suit various interior styles. This cover is crafted from high-quality, halogen-free, and UV-resistant materials, ensuring durability and safety.
| Product Code | KG01M2 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Product features |
Black technopolymer cover with satin finish and silky feel. |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room |
| Product Weight (in gms) | 10.44 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
