We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Cover for Functions for Hotel-3 Module-Black
The Living Now range product with CAT number KG22 is a "BADGE cover" designed for 3 modules. It is part of the fixed and movable covers category, offering a sleek and functional design suitable for modern installations. The product is available in three distinct colors: White (KW), Sand (KM), and Black (KG), ensuring aesthetic compatibility with various interior styles. The cover is crafted with halogen-free, UV-resistant materials and is self-extinguishing at 650°C for 30 seconds, providing enhanced safety and durability. It is tested for mechanical impact resistance (IK 04) and supports a storage temperature range of -10°C to +70°C and a usage temperature range of -5°C to +50°C. For cleaning, a cloth is recommended, avoiding acetone, tar remover, or trichloroethylene.
| Product Code | KG22 |
|---|---|
| Color | Black |
| Product Finished | Matt Black |
| Product Width (mm) | 67 |
| Product Technical specifications | 4.1 Mechanical characteristicsImpact test: IK 04 4.2 Material characteristicsHalogen-freeUV resistantSelf-extinguishing:650°C/30 s for the other insulating components. 4.3 Climatic characteristicsStorage temperature:-10°C to + 70°CUse temperature:-5°C to + 50°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
