We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Connected Lighting Micromodule-300W-110-230V
The Living Now range product with CAT number 3584C is a Connected Lighting Micromodule designed for local and remote control of lights. It supports all load types with a maximum power of 300W and requires a neutral connection. The micromodule can be installed behind a traditional push-button or in derivation boxes and is compatible with "wireless light switches." It features an LED indicator for configuration, a hidden RESET button for factory settings, and operates on a 100-240V AC power supply. Built with durable polycarbonate materials, it offers protection ratings of IK04 (impact) and IP20 (solid bodies/liquids). The device uses ZigBee radio technology (2.4 GHz) for secure wireless communication and complies with the IEEE 802.15.4 standard. It is energy-efficient, with a consumption of 0.5W during operation and 0.2W in standby mode.
| Product Code | 3584C |
|---|---|
| Color | Black |
| Product Width (mm) | 40 |
| Product features |
ON/OFF function |
| Country of Origin | France |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
