We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Buzzer-230V-80dB-1 Module
The Living Now range product with CAT number K4356V230 is a Bronze Bell Acoustic Signal Device designed for use in residential and commercial spaces. It operates at 230V AC with a power consumption of 12 VA and produces an 80 dB sound level. The device is compatible with covers in white, sand, and black finishes (KW15, KM15, KG15) and is constructed from durable polycarbonate material that is halogen-free, UV-resistant, and self-extinguishing. It offers protection ratings of IP21D (solid bodies/liquids) and IK04 (impact resistance) and supports a storage and operating temperature range of -5°C to +35°C. The device ensures easy installation with screw terminals requiring a stripping length of 9 mm and complies with international standards for safety and performance.
| Product Code | K4356V230 |
|---|---|
| Product Width (mm) | 22 |
| Product features |
it allows the acoustic signaling called from a room inside the house |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
