We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Lyncus range product with catalog number 677315 is a 300W Universal LED Touch Dimmer designed to control light intensity for various lighting loads. This innovative dimmer operates using capacitive touch technology, enabling users to turn the lights ON/OFF with a single touch and adjust brightness through a scroll touch mechanism on the black glossy front touch plate. It is a 2-module device that supports both flush and surface mounting, making it adaptable to diverse installation environments. The dimmer is compact, with dimensions of 45 mm in width, height, and 41.6 mm in depth, and weighs 60 grams. It features screw-based terminals for secure wiring connections. Constructed with high-quality materials, the touch plate is made of PMMA, while the enclosure is crafted from durable polycarbonate. Electrically, the dimmer operates at 240V AC, 50Hz, and 100V AC, 60Hz, and supports a wide range of dimmable lighting loads, including resistive, inductive, capacitive, and LED loads, with power ratings ranging from 5W to 300W. The dimmer is designed to function within an operating temperature range of -5°C to +45°C, ensuring reliable performance in various conditions. It conforms to Legrand standards, guaranteeing safety and quality. For wiring and installation, users are advised to refer to the product instruction sheet. This dimmer is ideal for modern homes, offering sleek aesthetics and advanced functionality for precise lighting control.
| Product Code | 677315 |
|---|---|
| Color | Black |
| Product Finished | Glossy Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate Operating Temperature : -5 to +45 deg |
| Product features |
• 300W-Touch controlled light intensity dimmer • For different lighting load |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

