We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Remote Control Hand Unit-White
The Lyncus range product with catalog number 677303 is a Remote Control Hand Unit designed for light and fan control applications. It is compatible with models 677252 and 677452, offering seamless remote operation. This unit features 9 keys and comes in a sleek white color. Compact in design, its dimensions are 40 mm in width, 86 mm in height, and 6.5 mm in depth, with a lightweight build of 15 grams. Powered by a CR 2025 3V button cell battery, it enables individual or simultaneous control of up to four lights and provides fan control with four-speed options, including ON/OFF functionality. The mechanism is electronic, housed in a durable polycarbonate enclosure, ensuring reliability and ease of use. The product adheres to Legrand standards, making it a versatile and efficient solution for modern home automation needs.
| Product Code | 677303 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 40 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Mechanism : Electronic Enclosure : Polycarbonate • Electricals Characteristics Battery operated - Button Cell - CR 2025 3V |
| Product features |
• Remote Control Hand Unit |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
