We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Touch Bell Push-2 Way-2 Module-Black
The Lyncus range product with catalog number 677310 is a 6A Touch Switch designed for controlling lights and other loads in a 2-way mode, making it ideal for applications such as staircase lighting. This innovative switch operates electronically and features a black glossy front touch plate, offering a sleek and modern aesthetic. It is a 2-module device that supports both flush and surface mounting, ensuring flexibility in installation. The switch dimensions are compact, with a width and height of 45 mm each, a depth of 41.6 mm, and a weight of 55 grams. The connection terminals are screw-based, providing secure wiring. The operation is simple and intuitive—one touch turns the load ON, and a second touch turns it OFF. Built with high-quality materials, the touch plate is made of PMMA, while the enclosure is constructed from durable polycarbonate. Electrically, the switch operates at 240V AC and supports various load types, including incandescent lamps, fluorescent lamps, and LED lamps, with specific power ratings for each. It is designed to function within a temperature range of -5°C to +45°C, ensuring reliable performance in diverse environments. The product conforms to internal Legrand company standards, guaranteeing quality and safety. Additionally, the switch incorporates a memory function that resumes the last operation status after a power failure, enhancing user convenience. This feature ensures that the switch remains in the same ON or OFF state when power is restored, making it a practical choice for modern homes.
| Product Code | 677310 |
|---|---|
| Color | Black |
| Product Finished | Glossy Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for controlling lights and other loads in 2-way mode(Example - Staircase Lighting |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

