We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
16A-Touch Switch-1 Way-2 Module-Black
The Lyncus range product with catalog number 677313 is a 16A Touch Switch designed for controlling lights or other electrical loads. This innovative switch operates using capacitive touch technology, allowing users to turn the load ON or OFF by simply touching the black glossy front touch plate. It is a 2-module device that supports both flush and surface mounting, making it adaptable to various installation environments. With compact dimensions of 45 mm in width, height, and depth of 41.6 mm, and a lightweight construction of 55.4 grams, it is easy to handle and install. The connection terminals are screw-based, ensuring secure wiring. Built with high-quality materials, the touch plate is made of PMMA, while the enclosure is constructed from durable polycarbonate. Electrically, the switch operates at 240V AC and supports a wide range of loads, including incandescent lamps (3000W), inductive loads (2000VA), compensated fluorescent lamps (2000VA), fluorescent lamps with electronic ballast (600W), and LED lamps (500W). It is designed to function within a temperature range of -5°C to +45°C, ensuring reliable performance in diverse conditions. The product conforms to internal Legrand company standards, ensuring safety and durability. Additionally, the switch incorporates a memory function that resumes the last operation status after a power failure, enhancing user convenience. This feature ensures that the switch remains in the same ON or OFF state when power is restored, making it ideal for modern homes.
| Product Code | 677313 |
|---|---|
| Color | Black |
| Product Finished | Glossy Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Rated Current 16A Bell Push at 230 |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

