We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White
The Myrius IoT range product with CAT number 679365 is a Wake Up/Sleep wireless switch designed to control wake-up and sleep scenes involving lights, roller shutters, and connected sockets. It is a monoblock device available in White and Charcoal Grey, which can be mounted directly on walls, flush-mounting boxes, or even placed on furniture. The switch operates through a wireless network using Zigbee technology and is powered by a CR2032 lithium battery with an estimated life of 8 years for 10 activations per day. It features customizable scenarios via the Home + Control app, an LED indicator for installation and low battery alerts, and a reset button for factory settings. The device is crafted with durable materials like ABS and polycarbonate, ensuring safety and reliability, and supports a usage temperature range of +5°C to +45°C. Note: Installation of the "Legrand Connected (IoT) range" starter pack is required.
| Product Code | 679365 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Mechanism casing : Polycarbonate Mechanism : Electronic Self-extinguishing: 650° C / 30 s. 6.2 Electricals Characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day (tentative) ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LRWPAN) Power level: < 100 mW 6.3 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support