We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-110/230V AC-Monoblock with Plate-2 Module-Classic White
The Myrius range product with CAT number 679258 is a Shaver Socket 110/230VAC Monoblock with Plate, designed for safe power supply to electric shavers in hotels. It features a universal socket with a slide switch for voltage selection between 115VAC and 230VAC. The unit is 2 modules in size, available in white or charcoal grey, and supports both flush and surface box mounting. Its dimensions are 86mm (width), 88mm (height), and 56mm (depth), with a weight of 622g. The top plate is made of polycarbonate, and the mechanism is electronic. Electrical characteristics include input and output voltage of 230VAC, 50/60Hz, and operating temperature range of 0-45°C. The terminal connection is screw-based with a capacity of 1.4mm². Conforms to Legrand internal standards.
| Product Code | 679258 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material CharacteristicsTop plate : PolycarbonateMechanism Remote Control : Electronic• Electricals CharacteristicsInput voltage : 230VAC, 50/60HzOutput voltage : 230VAC, 50/60Hz or 115VAC, 50/60HzOperating tempreture : 0-45°C |
| Product features |
|
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
