We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Telephone Socket-RJ11-Classic White
The Myrius range product with CAT number 679262 is an RJ11 Telephone Socket designed for telephone connectivity. It is a 1-module unit available in white color, suitable for both flush and surface mounting. The socket features a shutter for secure operation and uses plug-in connection with screws for installation. Its compact dimensions are 22.5 mm (width), 45 mm (height), and 26 mm (depth), with a lightweight design of 12.1 grams. Constructed with durable materials such as polycarbonate for the faceplate, transparent polycarbonate for the label holder and shutter, stainless steel for the spring, and paper for the label, it ensures reliability and longevity. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 679262 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotels|Office|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

