We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-Tooless with Shutter-1 Module-Classic White
The Myrius range product with CAT number 679265 is an RJ45 Cat 6 Telephone Socket designed for data socket outlet applications. It is a 1-module unit available in white color, suitable for both flush and surface mounting. The socket features a rapid connection system with UTP 8 contacts and includes a shutter for secure operation. Its compact dimensions are 22.5 mm (width), 45 mm (height), and 35 mm (depth), with a weight of 30 grams. Constructed with durable materials such as polycarbonate for the faceplate and transparent polycarbonate for the label holder and shutter, it ensures reliability and longevity. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards. For installation, refer to instruction sheet LE03601AA.
| Product Code | 679265 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

