We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Remote Control Unit-for Light & Fan-4 Module-Charcoal Grey
The Myrius range product with CAT number 679452 is a Remote Control Unit for Light and Fan (4M) designed for seamless operation of up to 4 lights and 1 ceiling fan. It is compatible with the Remote Control Hand Unit (CAT number 679303) and offers relay-based control for switches and relay-capacitor-based hum-free fan speed control with 4 variable speed steps. The unit is available in White and Charcoal Grey colors and can be mounted on both flush boxes and surface boxes. Constructed with durable polycarbonate material, it ensures reliability and safety. The product operates at 240V AC, 50Hz, and supports various loads, including incandescent bulbs, halogen lamps, fluorescent tube lights, LED lamps, and ceiling fans. It is ideal for residential and commercial applications, offering convenience and efficiency.
| Product Code | 679452 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 90 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Base : Polycarbonate Fan & Light Switch for Remote Control Unit 4M : Electronic components Mechanism Remote Control : Electronic |
| Product features |
• Used lights and ceiling fan operation with remove control hand unit and switches |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

