We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-4 Module-Classic White
The Myrius range product with CAT number 679504 is a Plate and Frame 4M White, designed for mechanism mounting and subsequent fixing of the complete assembly on walls. It is a 4-module plate with a classic white color, suitable for both flush and surface-mounted installations. The product has compact dimensions of 146 mm width, 86 mm height, and 6.5 mm depth, with a weight of 99.32 grams. Connection is achieved through screwing with screws on a flush box or surface box. The front and under plates are made of durable polycarbonate material, while the frame is constructed from CRCA steel, ensuring robustness. The screws are steel with zinc plating for added durability. The product is self-extinguishing at 850°C for 30 seconds, adhering to Legrand standards for safety and reliability.
| Product Code | 679504 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Under Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 850° C / 30 s |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
