We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-2 Module-Classic White
The Myrius range product with CAT number 679502 is a Plate and Frame 2M White, designed for mechanism mounting and subsequent fixing of the complete assembly on walls. It supports both flush and surface mounting and accommodates two modules. The product is compact, with dimensions of 86 mm width, 86 mm height, and 6.5 mm depth, and weighs 59.10 grams. It is constructed with high-quality materials, including a polycarbonate front and under plate, a CRCA steel frame, and steel screws with zinc plating for durability. The plate is self-extinguishing at 850°C for 30 seconds, ensuring safety. This product conforms to Legrand standards and is ideal for residential, commercial, and hospitality applications.
| Product Code | 679502 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Under Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
