We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-12 Module-Anti-Bacterial-Classic White
The Myrius range product with CAT number 679352 is a Plate and Frame 2X6M in Classic White with antibacterial properties. It is designed for mechanism mounting and fixing the complete assembly on walls, supporting both flush and surface mounting. The plate accommodates 12 modules and is constructed with durable materials, including polycarbonate with 3% antibacterial masterbatch for the front plate, polycarbonate for the under plate, and CRCA steel for the frame. It features self-extinguishing properties at 850°C for 30 seconds, ensuring safety. With dimensions of 172mm x 224mm x 6.5mm and a weight of 331.10g, it is robust yet lightweight. The product conforms to Legrand standards, ensuring quality and reliability.
| Product Code | 679352 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 172 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate + 3% Antibacterial Masterbatch Under Plate : Polycarbonate Frame : CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 12 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |













