We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Indicator Unit-with Transparent LED & Colored Labels-1 Module-Classic White
The Myrius range product with CAT number 679287 is an Indicator Unit designed for light indication with transparent LED and colored labels. It is a 1-module unit available in white color and comes with four colored labels (Red, Yellow, Green, and Blue). The unit supports both flush and surface mounting, features screw terminals for connection, and operates with a white LED indication lamp. It is constructed using polycarbonate material for the top plate, lens, diffuser, and base, ensuring durability. The unit has dimensions of 22.5 mm width, 45 mm height, and 41.5 mm depth, with a weight of 17.9 grams. It operates at 230 VAC, 50/60Hz, with a maximum output of 1W.
| Product Code | 679287 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Diffuser : Polycarbonate Base : Polycarbonate • Electricals Characteristics Output : 1W max Voltage : 230 VAC Frequency : 50/60Hz |
| Product features |
• Light indication with different color filters |
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Hotels|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














