We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Switch-Wired-1 Module-White
The Myrius IoT range product with CAT number 679361 is a connected curtain/roller blind switch wired module designed for local or remote control of roller shutters or curtains. It features a single module in white or charcoal grey, suitable for flush or surface box mounting. The device operates with Zigbee technology, supports voltage ranges of 100-240V~ at 50/60 Hz, and has a power capacity of 500W. It includes functionalities like short and long press operations for raising or lowering shutters, a reset button for factory settings, and an LED indicator for installation assistance. The product requires a neutral connection and is not compatible with radio-controlled roller shutter motors. It is crafted with durable materials like ABS and polycarbonate, ensuring safety and reliability. For optimal use, the Legrand Connected (IoT) starter pack must be installed first.
| Product Code | 679361 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components 6.2 Electricals CharacteristicsVoltage: 100/240 V~ Current: 2 AFrequency: 50/60 Hz Power: 500 W bulbStandby consumption: 0.1 mAZigbee technology 2.4 GHz to 2.4835 GHz Power level: < 100 mWRange: 200 m of unobstructed space 10 m between products |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
