We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Bluetooth Sound Diffusion-2 Module-Classic White
The Myrius range product with CAT number 679299 is a Bluetooth Sound Receiver 2M, designed for connecting mobile or other Bluetooth media devices to external speakers for audio playback. It features volume control, track change control, and play/pause functionality, all operated via push buttons. The receiver has 4 keys plus an on/off key and is available in White and Charcoal Grey colors. It supports both flush and surface mounting, with compact dimensions of 45 mm x 45 mm x 57.2 mm and a weight of 92 grams. The device uses screw terminals for connection and includes an LED indicator for Bluetooth pairing status. It can store up to 10 Bluetooth devices in memory for pairing. Built with durable polycarbonate material, the receiver operates at 100-240V AC and supports stereo output with a power rating of 2 x 1.5W. The product conforms to Legrand standards and is RoHS compliant, ensuring safety and environmental friendliness.
| Product Code | 679299 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material CharacteristicsTop Cover : PolycarbonateKeypad for Bluetooth Receiver : PolycarbonateUpper Housing : PolycarbonateLower Housing : PolycarbonateMechanism : Electronic |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

