We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Bluetooth Sound Diffusion-2 Module-Charcoal Grey
The Myrius range product with CAT number 679497 is a Bluetooth Sound Receiver 2M designed for connecting mobile or other Bluetooth media devices to external speakers. It allows users to control volume, change tracks, and play/pause audio using its 4 push buttons and an ON/OFF key. The device features Bluetooth pairing with LED indication and can store up to 10 devices in its memory. It is available in White and Charcoal Grey colors and supports both flush and surface mounting. The receiver is compact with dimensions of 45 mm x 45 mm x 57.2 mm and weighs 92 grams. It operates on 100-240V AC and offers stereo sound output with a power rating of 2 x 1.5W. The product is made of durable polycarbonate material and conforms to Legrand standards and RoHS compliance.
| Product Code | 679497 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material CharacteristicsTop Cover : PolycarbonateKeypad for Bluetooth Receiver : PolycarbonateUpper Housing : PolycarbonateLower Housing : PolycarbonateMechanism : Electronic |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

