We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Blanking Plate-2 Module-Classic White
Product Code
679277
Special Price
₹ 41.00
49% off
Regular Price
₹ 80
Blanking Plate 2M White
The Myrius range product with CAT number 679277 is a Blanking Plate 2M designed for future provision, allowing replacement by other products. It features a flush and surface-mounted design, is white in color, and is made of durable polycarbonate material. The blanking plate is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability. Its compact dimensions are 45 mm x 45 mm x 20 mm, with a lightweight design of 7.7 grams.
| Product Code | 679277 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

