We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-Bell Push-1440 Watts-2 Module-Silver
The Myrius range product with CAT number 679306 is a 6A Touch Switch Bell Push 2M designed for triggering doorbells, including electrical, electronic, and electric buzzers. This touch switch, identified by its titane front touch plate, is versatile in its mounting options, allowing for both flush and surface-mounted installations. The switch operates by a simple body touch, typically a finger touch, and utilizes an inbuilt relay for its operation. It features an automatic switch-off function after a short timer interval, enhancing its convenience and energy efficiency. The switch's overall dimensions are compact, with a width and height of 45 mm each, a depth of 41.6 mm, and a weight of 53.4 grams. The connection is secured with screws, ensuring a stable and reliable setup. The touch plate is made of PMMA, while the enclosure is constructed from durable polycarbonate, and the mechanism is electronic. It supports electrical characteristics of 240V~ and 100V~, with a maximum load of 200W for various applications such as electronic triggered tunes, electric magnetic tong bells (ding dong), and electric vibrating buzzers. The switch operates efficiently within a temperature range of -5 to +45 degrees Celsius. For more detailed information, refer to the product instruction sheet. This product conforms to Legrand standards, ensuring high quality and reliability.
| Product Code | 679306 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for triggering door bell - Electrical, Electronic, Electric buzzer etc |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

