We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-1 Way-1440 Watts-2 Module-Silver
The Myrius range product with CAT number 679309 refers to the 6A TOUCH SWITCH 2MOD 1W, a versatile and modern touch switch designed for controlling lights and other suitable loads. This switch is characterized by its sleek titane front touch plate, which adds a touch of elegance to any interior. It is designed to be mounted both flush and surface-mounted, providing flexibility in installation. The switch has compact dimensions, with a width and height of 45 mm each, and a depth of 41.6 mm, making it a space-efficient choice. Weighing just 53 grams, it is lightweight yet robust. The connection is facilitated through terminal blocks with screws, ensuring a secure and reliable setup. The operation of the switch is intuitive, requiring a simple touch to the surface to turn the load on or off, with a memory function that retains the last operation setting in case of a power failure. The touch plate is made of PMMA, while the mechanism is electronic, and the enclosure is constructed from durable polycarbonate. The switch operates at 240V~ and can handle a maximum load of 1440W, with a current rating of 6.0A. It is also compatible with various load types, including 1000VA at 4.2A and 250W at 1.1A, among others. The switch is designed to operate within a temperature range of 0 to +45 degrees Celsius, ensuring reliable performance in various environmental conditions. The product conforms to internal Legrand company standards, ensuring high quality and reliability.
| Product Code | 679309 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for control of lights and other suitable loads |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

