We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Myrius 6A Switch 2 Way – 1M – Classic White
The Myrius range product with CAT number 679201 is a 6A Switch 2 Way 1M in white, designed for general lighting control mechanisms. This switch is a two-way, single-pole type, making it suitable for controlling lighting from two different locations. It is versatile in its mounting options, allowing for both flush and surface mounting, which provides flexibility in installation. The switch is compact, with overall dimensions of 22.5 mm in width, 45.1 mm in height, and 37.8 mm in depth, and it weighs 17.9 grams. The connection terminals are equipped with screws, accommodating wire capacities ranging from 0.75mm² to 1.5mm², and require a 4mm flat-blade screwdriver for installation. The switch operates with a rocker mechanism, ensuring ease of use. The material characteristics include a polycarbonate rocker and base, brass contact and pivot terminals, steel screws with zinc plating, a stainless steel rocker spring, a polypropylene transmitter, a polycarbonate plunger, and a silver contact tip, all contributing to the switch's durability and reliability. Electrically, the switch is rated for 230V AC and 6A, with a self-extinguishing property rated at 850°C for 30 seconds, enhancing safety. The product conforms to IS: 3854 standards, ensuring it meets stringent quality and safety requirements. This detailed description highlights the technical specifications, material properties, and safety features of the Myrius 6A Switch 2 Way 1M, emphasizing its suitability for various lighting control applications and its robust construction, making it an ideal choice for residential, commercial, and industrial environments.
| Product Code | 679201 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 6A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
