We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6/16A-Socket-3 Module-Classic White
The Myrius range product with CAT number 679229 is a 6/16A Socket 3M White designed for socket outlet use. It features flush and surface mounting options, a white color finish, and dimensions of 68mm width, 45mm height, and 41mm depth. The socket includes shutters for safety and supports terminal connections with screws, accommodating wire capacities from 0.75mm² to 2.5mm². It is constructed with high-quality materials such as polycarbonate for the top plate and base, PA+PTFE for the shutter, stainless steel for the shutter spring and contact spring, and brass for the socket terminal and contacts. The electrical characteristics include a voltage rating of 240V AC, current rating of 6/16A (tested up to 25A), and self-extinguishing properties at 850°C for 30 seconds. The product conforms to IS:1293-2019 standards.
| Product Code | 679229 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 68 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A (Tested up to 25A) Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
