We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Universal LED Touch Scroll Dimmer-300 Watts-2 Module-Silver
The Myrius range product with CAT number 679315 is a 300W Universal LED Touch Dimmer with 2M-Scroll Dimming, designed to provide precise control over light intensity for various lighting loads. This touch dimmer features a titane front touch plate, offering a sleek and modern aesthetic that complements any interior decor. It supports both flush and surface-mounted installations, making it versatile for different mounting preferences. The dimmer's compact dimensions include a width and height of 45 mm each, a depth of 41.6 mm, and a weight of 60 grams, ensuring it fits seamlessly into standard electrical boxes. The connection is secured with screws, providing a reliable and stable setup. The operation of the dimmer is intuitive, with the top touch plate used for turning the light on and off, and a touch scroll function for adjusting the light intensity. The touch plate is made of PMMA, while the mechanism is electronic, and the enclosure is constructed from durable polycarbonate. The dimmer is compatible with a wide range of electrical characteristics, including 240V~ at 50Hz and 100V~ at 60Hz, and supports various types of loads such as resistive, inductive, and capacitive loads, as well as dimmable LEDs. It can handle loads ranging from 5W to 300W for resistive loads, 5VA to 300VA for inductive and capacitive loads, and up to 75W for dimmable LEDs. The dimmer operates efficiently within a temperature range of -5 to +45 degrees Celsius, ensuring reliable performance in different environmental conditions. The product conforms to Legrand standards, guaranteeing high quality and reliability.
| Product Code | 679315 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• 300W Touch controlled light intensity dimmer • For different lighting load |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














