We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-1 Way-3000 Watts-2 Module-Silver
The Myrius range product with CAT number 679313 refers to the 16A TOUCH SWITCH 2MOD 1W, a highly efficient and modern touch switch designed for controlling lights or other electrical loads. This switch is part of the Myrius range, known for its sleek design and advanced functionality. The switch features a titane front touch plate, which not only adds to its aesthetic appeal but also ensures durability. It is designed to be mounted both flush and surface-mounted, providing flexibility in installation. The switch has compact dimensions, with a width and height of 45 mm each, and a depth of 41.6 mm, making it suitable for various installation environments. It weighs 55.4 grams, ensuring it is lightweight yet robust. The connection is facilitated through terminals with screws, ensuring a secure and reliable connection. The operation of the switch is intuitive, requiring a simple touch to the surface to turn the load on or off. It also features a memory function that retains the last operation setting in case of a power failure, enhancing user convenience. The touch plate is made of PMMA, while the mechanism is electronic, and the enclosure is constructed from durable polycarbonate. The switch operates at 240V~ and can handle a variety of loads, including 3000W, 2000VA, 600W, and 500W, with an operating temperature range of 0 to +45 degrees Celsius. The product conforms to internal Legrand company standards, ensuring high quality and reliability.
| Product Code | 679313 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for controlling light or other loads |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
