We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Myrius 16A Switch 1 Way with Indicator – 1M – Classic White
Available Colors
Product Code
679211
Special Price
₹ 260.00
48% off
Regular Price
₹ 498
Myrius 16A 1-Way Switch with Indicator supports reliable switching for high-load appliance circuits. The built-in indicator clearly shows when the switch is ON.
The Myrius range product with CAT number 679211 is a 16A One Way Switch with Indicator (Square) Single Pole, designed for general lighting control. It is a 1-module switch available in white color, suitable for both flush and surface mounting. The switch features a rocker mechanism with a durable polycarbonate body, brass contact terminals, and a stainless steel rocker spring. It operates at 230V AC, supports wire capacities of 1.5mm² to 2.5mm², and complies with IS: 3854 standards. Dimensions: 22.5mm (W) x 45.1mm (H) x 37.8mm (D). Weight: 18.5g.
| Product Code | 679211 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
