We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Myrius 16A Switch 1 Way with Indicator – 1M – Charcoal Grey
The Myrius range product with CAT number 679411 is a 16A One Way Switch with Indicator, designed for general lighting control. It features a single-pole square switch mechanism and occupies 1 module, making it suitable for flush and surface mounting. The switch is available in a stylish charcoal grey color, with compact dimensions of 22.5 mm width, 45.1 mm height, and 37.8 mm depth, and weighs 18.5 grams. It is equipped with screw terminals that support wire capacities of 1.5mm² to 2.5mm², with a stripping length of 10 mm. The rocker mechanism ensures smooth operation, and the product is constructed using high-quality materials such as polycarbonate for the rocker, base, and lens, brass for the contact and pivot terminals, stainless steel for the rocker spring, polypropylene for the transmitter, and silver for the contact tip. It operates at 230V AC with a current rating of 16A and has self-extinguishing properties at 850°C for 30 seconds, ensuring safety and reliability. The product conforms to IS:3854 standards, making it a durable and efficient solution for lighting control.
| Product Code | 679411 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 16A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
