We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS
Myrius 10A Intermediate Switch – 2M – Classic White
Available Colors
Product Code
679207
Special Price
₹ 1,226.00
48% off
Regular Price
₹ 2,364
Myrius 10A Intermediate Switch enables circuit control from three or more locations when used with two 2-way switches. It is suitable for large spaces, staircases, and corridors.
The Myrius range product with CAT number 679207 is a 10A Intermediate Switch (Square) designed for general lighting control. It is a 2-module switch available in white color, suitable for both flush and surface mounting. The switch features a rocker mechanism and screw terminals with a capacity of 0.75mm² to 1.5mm². Made with durable materials like polycarbonate for the rocker, base, and plunger, and brass with tin plating for the pivot terminal, it operates at 230V AC and complies with IS: 3854 standards. Dimensions: 45.1mm (W) x 45.1mm (H) x 42.3mm (D).
| Product Code | 679207 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45.1 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Cover : Polypropelene Plunger : Polycarbonate Basket : Polypropelene Pivot Terminal : Brass with Tin plating Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 10A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotels|Office |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

