We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-6 Module-Alu SunSet
Available Colors
Product Code
677566
Special Price
₹ 232.00
44% off
Regular Price
₹ 418
Plate+Frame 6M Alu Sun Set
The Lyncus range product with catalog number 677566 is a Plate and Frame 6M designed for mechanism mounting. It accommodates 6 modules and features an Alu Sun Set color finish, suitable for both flush and surface-mounted installations. The plate is made of durable polycarbonate material, with steel screws plated with zinc for secure attachment. Its dimensions are 224 mm in width, 86 mm in height, and 14 mm in depth, weighing 81 grams. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 677566 |
|---|---|
| Color | Alu SunSet |
| Product Finished | Matt Alu SunSet |
| Product Width (mm) | 224 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
