We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-3 Module-Alu SunSet
The Lyncus range product with catalog number 677563 is a Plate and Frame 3M designed for mechanism mounting. It accommodates 3 modules and features an Alu Sun Set color finish. The plate supports both flush and surface-mounted installations, ensuring versatility. Constructed from durable polycarbonate for the front plate and frame, it includes steel screws with zinc plating for secure attachment. Its dimensions are 121 mm in width, 86 mm in height, and 14 mm in depth, with a weight of 37 grams. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 677563 |
|---|---|
| Color | Alu SunSet |
| Product Finished | Matt Alu SunSet |
| Product Width (mm) | 121 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 3 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
