We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Support Frame-2*4 Module-Silver
The Lyncus range product with CAT number 677549 is a Plate and Frame 2X4M designed for mechanism mounting. It supports 8 modules and features a brushed color finish. The mounting options include both flush and surface-mounted configurations. Its dimensions are 146 mm in width, 172 mm in height, and 14 mm in depth, with a weight of 96 g. The connection is achieved through clipping with screws on flush and surface boxes. Made of polycarbonate for the front plate and frame, and steel with zinc plating for screws, it is self-extinguishing at 850°C for 30 seconds, adhering to Legrand standards.
| Product Code | 677549 |
|---|---|
| Color | Brushed Silver |
| Product Finished | Brushed Silver |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
