We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-16 Module-Silver
Available Colors
Product Code
677556
Special Price
₹ 530.00
46% off
Regular Price
₹ 986
Plate+Frame 16M Brushed
The Lyncus range product with CAT number 677556 is a Plate and Frame 16M designed for mechanism mounting. It features a brushed color finish and supports both flush and surface-mounted installations. The plate accommodates 16 modules and is constructed from durable polycarbonate material for the front plate and frame, with steel screws featuring zinc plating. Its dimensions are 224 mm in width, 172 mm in height, and 14 mm in depth, weighing 153 g. The product conforms to Legrand standards and is self-extinguishing at 850°C for 30 seconds.
| Product Code | 677556 |
|---|---|
| Color | Brushed Silver |
| Product Finished | Brushed Silver |
| Product Width (mm) | 224 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 16 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
