We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-12 Module-Silver
Available Colors
Product Code
677612
Special Price
₹ 427.00
44% off
Regular Price
₹ 768
Plate+Frame 12 Module Matt Silver
The Lyncus range product with catalog number 677612 is a Plate and Frame 12M designed for mechanism mounting. It features a flush and surface-mounted installation with a sleek matt silver finish. The plate accommodates 12 modules and is constructed from durable polycarbonate material for both the front plate and frame, with steel screws plated with zinc for added durability. Its dimensions are 224 mm in width, 172 mm in height, and 14 mm in depth, weighing 160 grams. It conforms to Legrand standards and is self-extinguishing at 850°C for 30 seconds.
| Product Code | 677612 |
|---|---|
| Color | Matt Silver |
| Product Finished | Matt Silver |
| Product Width (mm) | 224 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 12 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
