We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Cover Plate with Support Frame-1 Module-Silver
Available Colors
Product Code
677601
Special Price
₹ 124.00
43% off
Regular Price
₹ 219
Plate+Frame 1 Module Matt Silver
The Lyncus range product with CAT number 677601 is a Plate and Frame 1M designed for mechanism mounting. It supports 1 module and comes in a Matt Silver color. The mounting options include flush and surface-mounted installations. Its dimensions are 86 mm (width), 86 mm (height), and 14 mm (depth), with a weight of 32 g. Made of polycarbonate for the front plate and frame, it features steel screws with zinc plating. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 677601 |
|---|---|
| Color | Matt Silver |
| Product Finished | Matt Silver |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Frame : Polycarbonate Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 1 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

