We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-SP-Modular MCB-1 Module-White
The Lyncus range product with catalog number 677282 is a 20A Modular MCB SP 1M C Curve designed for overload and short circuit protection in electrical circuits. This single-pole miniature circuit breaker is compact, occupying just one module, and is suitable for both flush and surface-mounted installations. It features a sleek white color that blends seamlessly with modern interiors. The device is equipped with screw terminals, supporting wire capacities ranging from 1.5mm² to 6mm², and is compatible with flat-blade screwdrivers of 4mm to 5mm. Its dimensions include a width of 22.5mm, height of 45mm, and depth of 41mm, with a weight of 58 grams, ensuring ease of installation and handling. The MCB operates via a dolly (knob) mechanism and is constructed with high-quality materials such as nylon reinforced with 30% glass fiber for the dolly, PBT for the top and bottom covers, and brass with silver plating for the screws and terminals. Electrically, it is rated for 240V AC and 20A current, with a short circuit capacity of 1.5kA. The product is marked with essential details such as ratings, voltage, short circuit capacity, ON-OFF indication, connection diagram, manufacturing country, traceability, and ISI certification. It conforms to IS: 60898-1:2002 standards, ensuring reliability and safety in operation.
| Product Code | 677282 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT Top Cover :PBT Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage :240V AC Current : 20A Short Circuit Capacity - 1.5KA • Marking Rating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
| Product features |
• Rated Current 20A MCB SP C curve at 240V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
