We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Indicator Unit-with Transparent LED & Colored Labels-1 Module-White
The Lyncus range product with catalog number 677287 is an Indicator Unit designed for light indication purposes, featuring a transparent LED and colored labels for versatile applications. This 1-module unit is available in a sleek white finish and comes equipped with four interchangeable colored labels (Red, Yellow, Green, and Blue), allowing customization based on user requirements. It supports both flush and surface-mounted installations, making it adaptable to various setups. The compact dimensions of the unit include a width of 22.5 mm, height of 45 mm, and depth of 41.5 mm, with a lightweight design of 17.9 grams. The terminal connection is secured with screws, ensuring reliable and safe electrical connections. The LED provides white light indication, enhancing visibility and functionality. Constructed from durable polycarbonate material for the top plate, lens, and diffuser, the unit is built to withstand wear and tear while maintaining a modern aesthetic. Electrically, it operates at 230 VAC with a frequency of 50/60 Hz and an output of 1W, ensuring energy efficiency and consistent performance. This product is ideal for applications requiring clear and customizable light indication, conforming to company standards for quality and reliability.
Product Code | 677287 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Diffuser : Polycarbonate Base : Polycarbonate 6.2 Electricals Characteristics Output : 1W Voltage : 230 VAC Frequency : 50/60Hz |
Product features |
• Indicator Unit With Transparent Led & Colored Labels |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Shops |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |