We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wireless Light Switch-2 Module-White
The Arteor IoT product with CAT number 574205 is a Connected 1-gang ON/OFF wireless control designed for lighting and socket outlets. It features ZigBee radio technology (2.4 GHz) for secure and adaptive wireless communication, powered by a CR2032 lithium battery with an 8-year lifespan (based on 10 activations per day). The device is IP20 rated (IP40 when mounted) and offers mechanical durability with a halogen-free, UV-resistant, and self-extinguishing ABS rocker plate. It supports a wireless mesh network conforming to IEEE 802.15.4 standards and is suitable for a wide range of operating temperatures (+5°C to +45°C). The product is easy to maintain and complies with directive 2014/53/EU.
| Product Code | 574205 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 5.1 Mechanical characteristicsProtection against impacts: IK 02Protection against solid bodies and/or liquids: IP 20IP 40 mounted product5.2 Material characteristicsRocker plate: ABSMechanism casing with grid: Fibreglass-reinforced (10%) PCHalogen-freeUV resistantSelf-extinguishing: 650° C / 30 s5.3 Electrical characteristicsPowered by a CR2032 - 3 V lithium battery (supplied)Battery life: 8 years for 10 activations a dayZigBee radio technology frequency: 2.4 GHz to 2.4835 GHzWireless mesh network, self-adaptive and secure (AES 128), conformingto standard IEEE 802.15.4 (LR-WPAN)Power level: < 100 mW5.4 Climate characteristicsStorage temperature: 0° C to + 45° CUsage temperature: +5° C to + 45° C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support