We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wireless Light Switch-2 Module-Magnesium
The Arteor IoT product with CAT number 574223 is a connected 1-gang ON/OFF wireless control designed for lighting and socket outlets. It features robust mechanical characteristics, including IK 02 impact protection and IP 20 protection against solid bodies and liquids, which increases to IP 40 when mounted. Made from halogen-free, UV-resistant materials, it is self-extinguishing for enhanced safety. Powered by a CR2032 3V lithium battery with an impressive 8-year lifespan (based on 10 activations per day), it utilizes ZigBee radio technology for secure and adaptive wireless mesh networking. The product is easy to clean and resistant to common cleaning agents, ensuring durability and ease of maintenance. It complies with EU directive 2014/53/EU, ensuring high standards of quality and performance.
| Product Code | 574223 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 5.1 Mechanical characteristicsProtection against impacts: IK 02Protection against solid bodies and/or liquids: IP 20IP 40 mounted product5.2 Material characteristicsRocker plate: ABSMechanism casing with grid: Fibreglass-reinforced (10%) PCHalogen-freeUV resistantSelf-extinguishing: 650° C / 30 s5.3 Electrical characteristicsPowered by a CR2032 - 3 V lithium battery (supplied)Battery life: 8 years for 10 activations a dayZigBee radio technology frequency: 2.4 GHz to 2.4835 GHzWireless mesh network, self-adaptive and secure (AES 128), conformingto standard IEEE 802.15.4 (LR-WPAN)Power level: < 100 mW5.4 Climate characteristicsStorage temperature: 0° C to + 45° CUsage temperature: +5° C to + 45° C" |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Shops | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support