We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-Magnesium
The Arteor IoT product with CAT number 574226 is a Connected Wake up/Sleep wireless control designed to manage wake-up and sleep scenes involving lights, roller shutters, and connected sockets. It can be fixed directly on the wall, screwed onto a flush-mounting box, or placed on furniture for mobility. The device includes a battery-powered LED indicator for configuration and a hidden RESET button for factory settings restoration. It comes with repositionable self-adhesive fixings, a secable support frame, and a rocker plate, offering flexibility and ease of installation. The product is available in a Magnesium finish.
| Product Code | 574226 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 116.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 5.1 Mechanical characteristicsProtection against impacts: IK 02Protection against solid bodies/liquids:- IP 20 without plate and rocker plate- IP 40 for assembled product 5.2 Material characteristicsRocker plate: ABSMechanism with grid: Fibreglass-reinforced (10%) PCHalogen-freeUV resistantSelf-extinguishing: 650°C/30 s 5.3 Electrical characteristicsPowered by a CR2032 - 3 V lithium battery (supplied)Battery life: 8 years for 10 activations a dayZigBee radio technology frequency: 2.4 GHz to 2.4835 GHzWireless mesh network, self-adaptive and secure (AES 128), conformingto standard IEEE 802.15.4 (LR-WPAN)Power level: < 100 mW 5.4 Climate characteristicsUsage temperature: + 5° C to + 45° CStorage temperature: 0° C to + 45° |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Shops | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support