We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Arteor IoT product with CAT number 574220 is a connected push button with a neutral, designed for local or remote control of lighting devices and other controls. It can be combined with wireless lighting controls and installed in place of an existing push button in a flush-mounting box with a minimum depth of 40 mm. The device features an LED indicator for configuration and a hidden RESET button to restore factory settings. It offers screw-type terminals with a capacity of 1 x 2.5 mm² or 2 x 1.5 mm², ensuring ease of installation and reliable operation. This push button is part of Legrand's innovative IoT solutions for modern connected homes.
| Product Code | 574220 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | 6.1 Mechanical characteristicsProtection against impacts: IK 04Protection against solid bodies/liquids: IP 21 D6.2 Material characteristicsRocker plate: ABS White RAL 9003ABS Champagne paintedABS Magnesium paintedABS Soft Alu paintedMechanism casing: PCHalogen-freeUV resistantSelf-extinguishing:850° C / 30 s for insulating parts holding live parts in place.650° C / 30 s for the other insulating components.6.3 Electrical characteristicsVoltage: 110/230 V~Current: 2 AFrequency: 50/60 HzPower: 500 W bulbStandby consumption: 0.1 mAZigbee technology 2.4 GHz to 2.4835 GHzPower level: < 100 mWRange: 200 m of unobstructed space10 m between products6.4 Climate characteristicsStorage temperature: 0° C to + 45° CUsage temperature: +5° C to + 45° C" |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
