We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-8 Module-Dark Baroque
The Arteor range product with CAT number 575867 is part of the Plate and Frame 8M SQ range, designed for mechanism mounting. It features a plate with a frame accommodating 8 modules and is available in various colors, including Mirror Black, Mirror White, Casual, Green Apple, Silver Baroque, and Dark Baroque. The product supports both flush and surface mounting, ensuring versatility in installation. It is constructed with high-quality materials such as Polymethyl Methacrylate (PMMA), Mazak/Zamak, Polycarbonate, and galvanized steel, offering durability and aesthetic appeal. Additionally, it conforms to Legrand standards and includes self-extinguishing properties rated at 650°C for 30 seconds, ensuring safety and reliability.
| Product Code | 575867 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 253.4 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA)Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
