We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-2*4 Module-Dark Baroque
The Arteor range product with CAT number 575868 is a Plate and Frame 2x4M Square in the Dark Baroque finish, designed for mechanism mounting. It accommodates 8 modules and supports both flush and surface mounting. The product is constructed using high-quality materials, including Polymethyl Methacrylate (PMMA), Zamak/Mazak, Acrylonitrile Butadiene Styrene (ABS), galvanized steel overmolded with Polypropylene (PP), and Polycarbonates (PC). It features clipping and screw connections for compatibility with flush and surface boxes. Additionally, it adheres to Legrand standards and includes self-extinguishing properties rated at 650°C for 30 seconds, ensuring safety and reliability.
| Product Code | 575868 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
