We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
16A-Socket with Switch-3 Pin-2P+E-Indian-3 Module-Magnesium
Product Code
573710
Art2P+E Switched Socket ; Mgsm
Special Price
₹ 1,205.00
Regular Price
₹ 2,000.00
The Arteor range product with CAT number 573710 is a 16A 2P+E switched socket designed for connecting AC appliances, light loads, and gadgets with a 16A plug. It is a 3-module unit available in white and magnesium finishes, suitable for both flush and surface mounting. The socket features screw terminals with a wire capacity of 1.5mm² to 2.5mm² and supports standard operation by plug insertion or withdrawal. It is constructed with a polycarbonate top plate and conforms to Legrand standards, offering self-extinguishing properties of 850°C/30s for insulating components holding live parts.
| Product Code | 573710 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 67.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Mechanical characteristics Protection against impact: IK 04 Protection against solid bodies and liquids: IP 20 (alone) IP 40 (mounted product) • Material characteristics Base: Grey PC / PC + ABS RAL 7016 Cover plate: PC white RAL 9003 PC painted magnesium Polyglass appareance Halogen-free UV-resistant Shutters: Polyamid Shutters spring: C.A.P. P-N-E contacts: Brass Socket terminals: Brass Screws: Steel Self-extinguishing: 850°C/s for insulating components holding live parts in place 650°C/30 s for other insulating components. • Electrical characteristics Voltage: 250 V~ Current: 16 A Frequency: 50/60 Hz • Climate characteristics Storage temperature: - 10°C to + 70°C Usage temperature: - 5°C to + 50°C |
| Product features |
• Rated Current 16A Socket at 250V |
| Country of Origin | Hungary |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















