We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
20A-Switch-SP-1 Way-with Indicator-1 Module-White
Product Code
572063
Special Price
₹ 288.00
46% off
Regular Price
₹ 536
20A Switch Ind SP 1W1M
The Arteor range product with CAT number 572063 is a 20A single pole, 1-way switch with an indicator designed for general lighting control. It features a square design, occupies 1 module, and comes in a white finish. The switch can be flush or surface-mounted and includes screw terminals with a capacity of 2.5mm² to 6mm². It is made of durable materials such as polycarbonate and brass with silver plating, ensuring reliability and longevity. The switch operates at a voltage of 230V/250V AC and conforms to IS: 3854 standards.
| Product Code | 572063 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
