We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
FP 63A,30MA RCCB
Product Code
411878
Special Price
₹ 4,259.00
42% off
Regular Price
₹ 7,357
Legrand DX3 FP 63A,30MA RCCB
Legrand DX3 FP 63A,30MA RCCB
| Product Code | 411878 |
|---|---|
| Product Width (mm) | 71.2 |
| Mechanism / Accessories | Mechanism |
| Product features |
➥ISI marked as per IS 12640-1 ➥Integrated label holder ➥Ergonomic Grey color dolly ➥Sliding bottom clamp ➥Color coded On/Off indication on dolly ➥Biconnect lower terminals ➥IP 20 protected terminals ➥35 sq mm terminals ➥Sliding shutters |
| Country of Origin | India |
| Best suited for | Residence, Shops, Office, Hotels, Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
