We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - Power Delivery - 45 Watts - Type C - 2 Module - Matt Black
Product Code
AA3401MB
Special Price
₹ 14,037.00
23% off
Regular Price
₹ 18,250
Arteor Advance 2 Module USB Type C Charger delivers fast and efficient charging with Power Delivery technology. Supporting up to 45W output, it charges smartphones, tablets, and laptops with ease.
Description
The Legrand Arteor Advance 2 Module USB Type C Charger is designed to deliver fast and efficient charging through Power Delivery technology. Supporting up to 45W output, it enables convenient charging for smartphones, tablets, and laptops while seamlessly complementing contemporary interiors.
Benefits
• Supports fast charging for smartphones, tablets, and compatible laptops
• Delivers efficient power output with USB Power Delivery technology
• Eliminates the need for external charging accessories, reducing everyday clutter
Features
• Matt Black finish
• 45W USB Type C Power Delivery charging
• USB Type C charging port
• Supports charging for smartphones, tablets, and laptops
| Product Code | AA3401MB |
|---|---|
| Color | Matt Black |
| Product Width (mm) | 45 |
| Product features |
• USB Charger 45 Watts Type C • Power Delivery |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
