We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
USB Charger - Power Delivery - 30 Watts - Type C + C - 2 Module - Matt Titanium
Product Code
AA3406MT
Special Price
₹ 10,876.00
23% off
Regular Price
₹ 14,144
Arteor Advance 2 Module USB Type C + C Charger delivers fast and efficient charging with USB Power Delivery technology. Featuring dual USB Type C ports with up to 30W output, it enables simultaneous charging of compatible devices.
Description
The Legrand Arteor Advance 2 Module USB Type C + C Charger is designed to deliver fast and efficient charging through USB Power Delivery technology. Featuring dual USB Type C ports with up to 30W output, it enables simultaneous charging of compatible devices while seamlessly complementing contemporary interiors.
Benefits
• Supports simultaneous charging of two compatible USB Type C devices
• Delivers fast and efficient charging with USB Power Delivery technology
• Eliminates the need for external charging accessories, reducing everyday clutter
Features
• Matt Black finish
• 30W USB Power Delivery output
• Dual USB Type C charging ports
• Simultaneous charging support
| Product Code | AA3406MT |
|---|---|
| Color | Matt Titanium |
| Product Width (mm) | 45 |
| Product features |
• USB Charger 30 Watts Type C+C • Power Delivery |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Hotels| Shops| Other Commercial Property |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
