Arteor Advance

TEMPERATURE ROOM CONTROL U. MW

Product Code
AA674MW
Special Price ₹ 16,747.00 23% off
Regular Price ₹ 21,774
Arteor Advance Temperature Room Control Unit provides precise room temperature control for heating and cooling systems. Its intuitive display and tactile buttons enable effortless temperature adjustment.
Description The Legrand Arteor Advance Temperature Room Control Unit is designed to provide precise room temperature regulation for heating and cooling systems. Featuring an intuitive display and tactile button controls, it enables effortless temperature adjustment while seamlessly complementing contemporary spaces. Benefits • Enhances interiors with a refined matte finish and a timeless square design expression • Enables precise room temperature control from -5°C to 35°C for enhanced indoor comfort • Supports both heating and cooling systems for year-round climate control • Supports easy and secure installation with screw-type terminals • Integrates seamlessly with Arteor Advance modular installations Features • Matt White finish • Adjustable temperature range from -5°C to 35°C • Digital display with tactile button controls • Supports heating and cooling circuits • 230V AC operation with 3-wire connection
More About the Product
Product Code AA674MW
Color Matt White
Product Width (mm) 90
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence| Office| Shops
Write Your Own Review
You're reviewing:TEMPERATURE ROOM CONTROL U. MW
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support